IESNA:LM-63-2002
[TEST]P1380714
[TESTLAB]INNOVATION CENTER(G3)
[ISSUEDATE]02/18/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-2407-184-7)
[MANUFAC] COOPER LIGHTING SOLUTIONS - STREETWORKS
[LUMCAT]VAL-T-SB3D-730-U-T3
[LUMINAIRE] VALET TUNNEL HIGH DENSITY LED ARRAYS 3SQUARE 219W 70CRI 3000K FIXTURE w/ TYPE III DISTRIBUTION OPTIC
[LAMP] (78) 3000K CCT, 70 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 1.82A 219.0W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]70
[_SEARCH_COLORTEMP]3000K
[_THDi]2.5%
[_PF]0.98
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] Arm, Ceiling, Pendant, Recessed, Wall
[_LIFETIME_TM21_2011] 102000
[_LIFETIME PERCENTAGE] L70(17000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]27931.2
TILT=NONE
78 -1 1 37 22 1 1 1.5000 0.5000 0.0000
1.000 1 219.0
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 52 55 65 75 85 90 95 105 115 125 135 145 155 165 175 180 
4322.5 4453.1 4701.8 4807.6 4956.8 5224.3 5454.4 5672.1 5840.0 6057.7 6262.9 6586.3 7071.4 7488.1 7830.2 8054.1 8004.3 
7998.1 8023.0 8228.2 8427.3 8744.4 8825.3 8819.1 8589.0 7886.2 6741.8 5622.3 2711.6 970.2 447.8 348.3 255.0 180.4 74.6 
12.4 0.0 
4322.5 4446.9 4645.9 4813.8 4950.6 5180.7 5404.6 5647.2 5840.0 5958.2 6182.1 6505.5 6978.1 7438.4 7817.8 7985.7 7954.6 7954.6 
8004.3 8203.4 8452.1 8750.7 8893.7 8781.8 8663.6 7911.0 6698.3 5553.9 2904.4 926.7 454.0 348.3 261.2 180.4 87.1 12.4 0.0 
4322.5 4440.6 4633.4 4807.6 4932.0 5168.3 5460.6 5672.1 5883.5 6051.5 6238.0 6542.8 6947.0 7413.5 7824.0 8016.8 8072.8 
8097.6 8240.7 8477.0 8819.1 9111.4 9378.8 9385.0 9322.8 8812.9 7562.8 6200.7 3893.3 1399.4 584.6 398.0 267.4 174.1 74.6 
12.4 0.0 
4322.5 4415.8 4621.0 4782.7 4944.4 5149.6 5423.3 5672.1 5883.5 6057.7 6200.7 6455.7 6841.3 7326.4 7705.8 8060.3 8153.6 8184.7 
8352.6 8607.6 8943.5 9422.4 10025.6 10280.6 10461.0 10467.2 9602.7 7830.2 5541.5 2375.8 827.2 472.7 311.0 174.1 74.6 18.7 0.0 
4322.5 4415.8 4633.4 4764.0 4981.7 5143.4 5373.5 5665.9 5864.9 6063.9 6225.6 6455.7 6735.6 7195.8 7680.9 7979.5 8091.4 
8153.6 8278.0 8669.8 9248.2 10007.0 10865.3 11518.3 12127.8 12606.7 12693.7 11300.6 8638.7 4782.7 1548.6 640.6 391.8 211.5 
74.6 24.9 0.0 
4322.5 4422.0 4596.1 4764.0 4919.5 5106.1 5317.6 5572.6 5808.9 6020.4 6244.3 6437.1 6692.0 6996.8 7357.5 7761.8 8047.9 
8222.0 8371.3 8831.5 9472.1 10218.4 11014.5 12046.9 13303.2 14348.1 15355.6 15797.2 13340.6 8707.1 4247.8 1374.5 516.2 
230.1 93.3 31.1 0.0 
4322.5 4409.5 4565.0 4714.3 4882.2 5062.6 5274.0 5485.5 5752.9 5983.0 6225.6 6468.2 6704.5 7027.9 7357.5 7705.8 8041.7 
8240.7 8477.0 8763.1 9235.8 9988.3 10908.8 12109.1 13452.5 14789.7 15990.0 16811.0 16201.5 13564.5 8626.3 4409.5 1312.3 
354.5 111.9 37.3 0.0 
4322.5 4415.8 4546.4 4689.4 4863.6 5068.8 5236.7 5454.4 5715.6 5933.3 6206.9 6493.0 6748.0 7027.9 7345.1 7674.7 7979.5 8284.2 
8514.3 8825.3 9335.3 10000.8 10865.3 11991.0 13297.0 14615.5 15990.0 16481.3 16325.9 14659.1 10094.0 5665.9 1965.3 497.6 
130.6 43.5 0.0 
4322.5 4409.5 4478.0 4645.9 4788.9 4981.7 5137.2 5336.2 5547.7 5759.1 6014.1 6281.6 6605.0 6878.6 7071.4 7338.9 7606.3 7948.4 
8383.7 8899.9 9584.1 10336.6 11263.3 12326.8 13458.7 14466.3 15019.8 15138.0 15044.7 14391.6 12326.8 7967.0 2904.4 852.1 
186.6 49.8 0.0 
4322.5 4378.4 4459.3 4571.2 4683.2 4820.0 4987.9 5168.3 5330.0 5497.9 5715.6 5927.1 6132.3 6281.6 6480.6 6692.0 6959.5 7382.4 
7898.6 8632.5 9484.5 10523.2 11518.3 12432.5 13489.8 14080.7 14279.7 14416.5 13987.4 12755.9 10604.0 6567.7 2108.4 578.4 
161.7 49.8 0.0 
4322.5 4353.6 4384.7 4446.9 4565.0 4695.6 4832.5 4963.1 5093.7 5199.4 5354.9 5491.7 5628.5 5696.9 5877.3 6113.6 6461.9 6959.5 7581.4 
8296.6 9254.4 10218.4 11188.7 12252.2 12986.1 13147.8 12805.7 11991.0 10411.2 8526.8 6381.1 3041.3 988.9 261.2 111.9 49.8 0.0 
4322.5 4341.1 4366.0 4422.0 4521.5 4652.1 4751.6 4876.0 4994.2 5081.2 5205.6 5311.3 5423.3 5547.7 5703.2 5951.9 6318.9 6735.6 7202.0 
7824.0 8408.6 9086.5 9758.2 10523.2 10921.2 10784.4 10237.1 9447.2 7942.1 6206.9 4378.4 1990.2 696.6 255.0 99.5 43.5 0.0 
4322.5 4341.1 4341.1 4384.7 4478.0 4589.9 4695.6 4788.9 4869.8 4956.8 5043.9 5137.2 5230.5 5386.0 5585.0 5815.1 6095.0 6343.8 6561.4 
6797.8 7052.8 7314.0 7680.9 8035.4 8190.9 7873.7 7332.6 6393.5 5137.2 3625.9 2207.9 970.2 410.5 223.9 105.7 43.5 0.0 
4322.5 4322.5 4316.2 4328.7 4422.0 4490.4 4533.9 4589.9 4633.4 4683.2 4739.2 4813.8 4876.0 4888.4 4844.9 4714.3 4521.5 4285.2 4011.5 
3688.1 3420.7 3122.1 2792.5 2388.2 1965.3 1554.8 1212.8 982.7 808.5 690.4 590.8 460.2 366.9 273.7 167.9 49.8 0.0 
4322.5 4291.4 4266.5 4278.9 4328.7 4353.6 4378.4 4359.8 4359.8 4366.0 4322.5 4278.9 4148.3 4017.7 3824.9 3551.3 3221.6 2916.9 2668.1 
2450.4 2239.0 2033.7 1847.2 1648.1 1467.8 1287.4 1131.9 995.1 870.7 765.0 646.8 510.0 366.9 273.7 167.9 49.8 0.0 
4322.5 4278.9 4260.3 4235.4 4247.8 4229.2 4185.6 4135.9 4123.4 4048.8 3949.3 3787.6 3569.9 3352.2 3134.6 2954.2 2823.6 2724.1 2562.4 
2375.8 2176.8 1952.9 1753.9 1610.8 1474.0 1343.4 1225.2 1088.4 951.6 789.9 671.7 541.1 391.8 248.8 124.4 43.5 0.0 
4322.5 4260.3 4229.2 4229.2 4173.2 4111.0 4067.5 4023.9 3924.4 3812.5 3625.9 3370.9 3115.9 2948.0 2817.4 2736.5 2643.2 2525.1 2382.0 
2239.0 2071.1 1809.8 1691.7 1604.6 1511.3 1411.8 1287.4 1169.2 1038.6 914.2 752.5 640.6 497.6 304.7 149.3 37.3 0.0 
4322.5 4254.1 4198.1 4173.2 4079.9 3999.1 3949.3 3887.1 3750.3 3557.5 3308.7 3072.4 2885.8 2755.2 2630.8 2531.3 2413.1 2288.7 2127.0 
1884.5 1716.5 1679.2 1641.9 1635.7 1610.8 1567.3 1461.6 1368.3 1299.8 1206.6 1119.5 964.0 802.3 534.9 298.5 56.0 0.0 
4322.5 4247.8 4191.9 4123.4 4017.7 3980.4 3905.8 3793.8 3625.9 3395.8 3128.3 2892.0 2767.6 2655.7 2518.8 2369.6 2226.5 2052.4 1791.2 
1641.9 1579.7 1548.6 1530.0 1523.7 1523.7 1467.8 1386.9 1337.2 1256.3 1163.0 1138.1 1057.3 870.7 578.4 311.0 56.0 0.0 
4322.5 4235.4 4173.2 4123.4 4023.9 3974.2 3912.0 3744.1 3520.2 3240.3 2991.5 2804.9 2668.1 2549.9 2413.1 2245.2 2046.2 1797.4 1623.3 
1542.4 1498.9 1474.0 1455.3 1461.6 1424.2 1343.4 1262.5 1194.1 1107.0 1076.0 1057.3 914.2 733.9 528.6 298.5 37.3 0.0 
4322.5 4260.3 4191.9 4129.7 4023.9 3986.6 3899.5 3750.3 3501.5 3215.4 2966.6 2761.4 2624.6 2487.8 2350.9 2145.7 1896.9 1641.9 1542.4 
1480.2 1449.1 1436.7 1430.5 1418.0 1349.6 1287.4 1206.6 1156.8 1088.4 1119.5 1200.3 914.2 646.8 460.2 261.2 24.9 0.0 
4322.5 4247.8 4191.9 4123.4 4011.5 3949.3 3868.5 3744.1 3495.3 3209.2 2966.6 2761.4 2605.9 2481.5 2363.4 2151.9 1896.9 1635.7 1536.2 
1474.0 1436.7 1424.2 1411.8 1393.1 1318.5 1250.1 1200.3 1156.8 1088.4 1125.7 1225.2 864.5 621.9 454.0 261.2 12.4 0.0 
